IESNA:LM-63-2002
[TEST]P950162
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16754
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1835.4 2004.7 2188.8 2384.4 2553.6 2695.4 2802.9 2865.8 2876.1 2845.2
2813.2 2810.9 2830.3 2872.7 2972.1 3220.3 3836.7 4761.8 5586.4 6219.9
6707.1 7166.8 7581.9 7971.9 8233.7 7856.4 6359.4 4448.5 3076.2 2068.7
872.5 276.7 131.5 57.2 18.3 0 0
1835.4 2008.1 2202.5 2391.2 2561.6 2703.4 2817.8 2880.7 2889.8 2862.4
2826.9 2825.8 2840.6 2884.1 2985.9 3180.3 3710.9 4613.2 5532.6 6189
6695.6 7205.7 7595.6 7977.6 8260 8016.5 6630.4 4734.4 3223.7 2145.3
928.6 300.8 153.2 67.5 24 0 0
1835.4 2005.8 2194.5 2376.3 2538.7 2673.7 2777.7 2842.9 2849.8 2825.8
2799.5 2794.9 2810.9 2854.4 2951.6 3133.4 3564.5 4377.6 5292.5 6003.8
6529.8 7083.3 7608.2 8089.6 8496.8 8613.4 7680.2 5976.3 4032.2 2618.8
1212.2 478 268.7 148.7 68.6 22.9 0
1835.4 1992.1 2167.1 2340.9 2487.3 2611.9 2711.4 2762.9 2780 2769.7
2750.3 2748 2761.7 2782.3 2839.5 2955 3151.7 3604.5 4377.6 5265
6054.1 6787.1 7535 8239.5 8913 9439.1 9794.7 9823.3 9208.1 7305.2
4105.4 1469.5 590.1 315.6 145.2 33.2 0
1835.4 1969.2 2123.6 2282.6 2420.9 2538.7 2632.5 2695.4 2724 2730.9
2729.7 2736.6 2756 2774.3 2810.9 2894.4 3040.8 3261.5 3674.3 4371.9
5283.3 6256.5 7235.4 8254.3 9094.8 9888.5 10667.3 11537.5 12215.7 11717.1
9269.8 5106.1 2009.3 898.8 379.7 38.9 0
1835.4 1956.7 2092.7 2230 2355.8 2471.3 2565 2638.2 2678.3 2706.8
2727.4 2760.6 2810.9 2850.9 2888.7 2948.1 3075.1 3278.6 3589.7 3970.5
4532 5267.3 6104.4 7003.2 7930.7 8958.8 10106.9 11455.2 13312.3 14415.9
13188.8 9913.6 5392 1923.5 478 27.4 0
1835.4 1949.8 2083.6 2222 2344.3 2459.8 2559.3 2631.4 2674.8 2702.3
2730.9 2764 2812 2854.4 2899 2965.3 3088.8 3288.9 3602.3 4005.9
4544.6 5265 6082.7 6963.2 7909 8948.5 10121.8 11540.9 13310.1 14349.6
13009.3 9723.8 5365.6 1962.4 472.3 30.9 0
1835.4 1926.9 2036.7 2156.8 2272.3 2384.4 2485 2569.6 2630.2 2677.1
2726.3 2785.7 2850.9 2905.8 2959.6 3036.2 3159.7 3350.7 3634.3 4020.8
4512.5 5114.1 5835.7 6667 7607.1 8664.9 9819.9 11067.5 12599.9 13770.9
12169.9 7600.2 3447.9 1173.3 279 24 0
1835.4 1912.1 1994.4 2089.3 2192.2 2296.3 2399.2 2489.6 2571.9 2643.9
2719.4 2791.5 2860.1 2920.7 2989.3 3088.8 3231.7 3452.5 3784.1 4236.9
4836.2 5550.9 6380 7285.7 8207.4 9177.2 10173.2 11231 12283.1 12637.6
11228.8 7525.9 3237.5 970.9 391.1 108.6 0
1835.4 1885.8 1945.2 2013.8 2099.6 2193.4 2284.9 2379.8 2466.7 2554.7
2643.9 2725.1 2793.8 2866.9 2944.7 3037.3 3181.4 3412.4 3769.2 4289.5
4966.5 5747.6 6583.6 7430.9 8274.9 9122.3 9994.8 10830.8 11211.6 10485.4
8256.6 4142 1118.4 424.3 231 64 0
1835.4 1858.3 1888 1936.1 2000.1 2069.9 2153.3 2234.5 2322.6 2404.9
2501 2593.6 2685.1 2781.2 2880.7 2999.6 3163.1 3417 3799 4369.6
5118.6 6007.2 6864.9 7603.6 8242.9 8847.8 9339.6 9456.2 8861.6 7240
4517.1 1651.3 331.6 101.8 35.5 12.6 0
1835.4 1844.6 1857.2 1893.8 1946.4 2004.7 2074.4 2146.5 2224.3 2307.7
2396.9 2488.4 2589.1 2692 2806.3 2943.6 3123.1 3387.3 3757.8 4265.5
4946 5735 6458.9 6909.5 7116.5 7154.2 7001 6516.1 5627.5 4314.7
2539.9 864.5 196.7 56 16 6.9 0
1835.4 1826.3 1827.4 1846.9 1882.3 1925.8 1978.4 2034.4 2090.5 2143.1
2201.4 2255.1 2318 2378.6 2445 2525 2642.8 2828.1 3120.8 3547.4
4095.1 4650.9 5034 5087.8 4781.3 4211.8 3397.6 2385.5 1359.7 622.1
266.5 100.6 37.7 14.9 6.9 1.1 0
1835.4 1794.3 1770.3 1756.5 1745.1 1724.5 1689.1 1633 1558.7 1470.6
1370 1263.6 1157.3 1062.4 989.2 935.4 896.6 881.7 958.3 1135.6
1332.3 1493.5 1484.4 1223.6 857.7 571.8 395.7 275.6 184.1 114.4
72 45.7 22.9 9.1 2.3 0 0
1835.4 1764.5 1709.6 1641 1542.7 1420.3 1276.2 1115 943.4 775.3
653 588.9 575.2 580.9 600.4 617.5 631.3 632.4 617.5 586.7
552.3 518 481.4 441.4 388.8 323.6 252.7 181.8 136.1 99.5
64 37.7 14.9 5.7 2.3 0 0
1835.4 1738.2 1639.9 1508.4 1327.7 1129.9 922.9 739.9 634.7 599.2
580.9 564.9 552.3 539.8 532.9 528.3 522.6 510 482.6 442.6
402.5 362.5 323.6 279 234.4 195.6 167 141.8 112.1 76.6
38.9 19.4 9.1 3.4 0 0 0
1835.4 1711.9 1573.6 1363.1 1129.9 893.1 706.7 635.8 615.2 598.1
580.9 563.8 546.6 529.5 504.3 475.7 442.6 403.7 361.4 320.2
281.3 247 219.6 197.8 177.3 157.8 137.2 108.6 74.3 50.3
33.2 18.3 8 3.4 0 0 0
1835.4 1695.9 1507.2 1261.4 984.6 751.3 656.4 637 618.7 599.2
583.2 563.8 543.2 518 486 446 402.5 357.9 311.1 265.3
227.6 203.6 186.4 170.4 153.2 136.1 116.6 92.6 73.2 58.3
42.3 27.4 9.1 1.1 0 0 0
1835.4 1673 1443.2 1151.6 865.7 696.4 658.7 640.4 622.1 602.7
585.5 567.2 545.5 515.8 475.7 433.4 382 330.5 274.5 234.4
208.1 192.1 179.5 165.8 151 132.7 109.8 90.3 75.5 59.5
43.5 27.4 8 0 0 0 0
1835.4 1670.8 1422.6 1109.3 819.9 689.6 665.6 646.1 626.7 608.4
590.1 569.5 547.8 515.8 476.9 425.4 367.1 308.8 260.7 224.1
201.3 186.4 172.7 157.8 140.7 118.9 94.9 78.9 64 49.2
33.2 18.3 4.6 0 0 0 0
1835.4 1670.8 1407.7 1086.4 800.5 689.6 670.1 650.7 629 608.4
590.1 570.6 548.9 520.3 483.7 433.4 371.7 309.9 257.3 218.4
195.6 181.8 168.1 152.1 132.7 105.2 81.2 67.5 54.9 41.2
26.3 10.3 1.1 0 0 0 0
1835.4 1676.5 1414.6 1089.8 800.5 689.6 670.1 650.7 630.1 610.7
591.2 571.8 551.2 523.8 487.2 431.1 369.4 305.3 252.7 215
194.4 180.7 165.8 151 130.4 98.3 76.6 64 50.3 36.6
22.9 8 0 0 0 0 0
